CAD model selection
PicoPorte-1000-IMINN-N-N-N-N-N-N-RAL 9023-N-N-N-N-N-N-N-N-1200x1100-D-N-N-N-N
Company
ascendor
Description
PicoPorte
Bill of material
PicoPorte-1000-IMINN-N-N-N-N-N-N-RAL 9023-N-N-N-N-N-N-N-N-1200x1100-D-N-N-N-N
Article number
PicoPorte-1000-IMINN-N-N-N-N-N-N-RAL 9023-N-N-N-N-N-N-N-N-1200x1100-D-N-N-N-N
Project name
Delivery address
Name
PicoPorte
Speed
4,2m/min (0,07m/s)
Stops
2 stops
Payload
300 kg
Lifting height
mm
Information on the conveyance height when equipped with a door at the upper stop
If a door is selected at the upper stop, the conveying height can be adjusted within certain ranges of +/- 50 mm. See the info button for exact ranges.
Platform size
1200x1100
Cabin design
Through loader
Installation location
indoors
outdoor area
Side elements with composite panels instead of glass elements
No
Both sides
Left
Right
Half-height door between the lifting column (upper stop)
No
DIN-R
DIN-L
Automatic door drive for door between lifting column (upper stop)
No
Yes
1.1m high railing on the side of the elevator car
No
Additional fall protection on the front side
No
Display
No
Yes
Extended access ramp, 300mm long, on the elevator car
No
Color
Standard - anodized aluminum
RAL 1000-Green beige
RAL 1001-Beige
RAL 1002-Sand yellow
RAL 1003-Signal yellow
RAL 1004-Golden yellow
RAL 1005-Honey yellow
RAL 1006-Maize yellow
RAL 1007-Daffodil yellow
RAL 1011-Brown beige
RAL 1012-Lemon yellow
RAL 1013-Oyster white
RAL 1014-Ivory
RAL 1015-Light ivory
RAL 1016-Sulfur yellow
RAL 1017-Saffron yellow
RAL 1018-Zinc yellow
RAL 1019-Grey beige
RAL 1020-Olive yellow
RAL 1021-Rape yellow
RAL 1023-Traffic yellow
RAL 1024-Ochre yellow
RAL 1027-Curry
RAL 1028-Melon yellow
RAL 1032-Broom yellow
RAL 1033-Dahlia yellow
RAL 1034-Pastel yellow
RAL 1035-Pearl beige
RAL 1036-Pearl gold
RAL 1037-Sun yellow
RAL 2000-Yellow orange
RAL 2001-Red orange
RAL 2002-Vermilion
RAL 2003-Pastel orange
RAL 2004-Pure orange
RAL 2008-Bright red orange
RAL 2009-Traffic orange
RAL 2010-Signal orange
RAL 2011-Deep orange
RAL 2012-Salmon orange
RAL 2013-Pearl orange
RAL 3000-Flame red
RAL 3001-Signal red
RAL 3002-Carmine red
RAL 3003-Ruby red
RAL 3004-Purple red
RAL 3005-Wine red
RAL 3007-Black red
RAL 3009-Oxide red
RAL 3011-Brown red
RAL 3012-Beige red
RAL 3013-Tomato red
RAL 3014-Antique pink
RAL 3015-Light pink
RAL 3016-Coral red
RAL 3017-Rose
RAL 3018-Strawberry red
RAL 3020-Traffic red
RAL 3022-Salmon pink
RAL 3027-Raspberry red
RAL 3028-Pure red
RAL 3031-Orient red
RAL 3032-Pearl ruby red
RAL 3033-Pearl pink
RAL 4001-Red lilac
RAL 4002-Red violet
RAL 4003-Heather violet
RAL 4004-Claret violet
RAL 4005-Blue lilac
RAL 4006-Traffic purple
RAL 4007-Purple violet
RAL 4008-Signal violet
RAL 4009-Pastel violet
RAL 4010-Telemagenta
RAL 4011-Pearl violet
RAL 4012-Pearl black berry
RAL 5000-Violet blue
RAL 5001-Green blue
RAL 5002-Ultramarine blue
RAL 5003-Saphire blue
RAL 5004-Black blue
RAL 5005-Signal blue
RAL 5007-Brillant blue
RAL 5008-Grey blue
RAL 5009-Azure blue
RAL 5010-Gentian blue
RAL 5011-Steel blue
RAL 5012-Light blue
RAL 5013-Cobalt blue
RAL 5014-Pigeon blue
RAL 5015-Sky blue
RAL 5017-Traffic blue
RAL 5018-Turquoise blue
RAL 5019-Capri blue
RAL 5020-Ocean blue
RAL 5021-Water blue
RAL 5022-Night blue
RAL 5023-Distant blue
RAL 5024-Pastel blue
RAL 5025-Pearl gentian blue
RAL 5026-Pearl night blue
RAL 6000-Patina green
RAL 6001-Emerald green
RAL 6002-Leaf green
RAL 6003-Olive green
RAL 6004-Blue green
RAL 6005-Moss green
RAL 6006-Grey olive
RAL 6007-Bottle green
RAL 6008-Brown green
RAL 6009-Fir green
RAL 6010-Grass green
RAL 6011-Reseda green
RAL 6012-Black green
RAL 6013-Reed green
RAL 6014-Yellow olive
RAL 6015-Black olive
RAL 6016-Turquoise green
RAL 6017-May green
RAL 6018-Yellow green
RAL 6019-Pastel green
RAL 6020-Chrome green
RAL 6021-Pale green
RAL 6022-Olive drab
RAL 6024-Traffic green
RAL 6025-Fern green
RAL 6026-Opal green
RAL 6027-Light green
RAL 6028-Pine green
RAL 6029-Mint green
RAL 6032-Signal green
RAL 6033-Mint turquoise
RAL 6034-Pastel turquoise
RAL 6035-Pearl green
RAL 6036-Pearl opal green
RAL 6037-Pure green
RAL 7000-Squirrel grey
RAL 7001-Silver grey
RAL 7002-Olive grey
RAL 7003-Moss grey
RAL 7004-Signal grey
RAL 7005-Mouse grey
RAL 7006-Beige grey
RAL 7008-Khaki grey
RAL 7009-Green grey
RAL 7010-Tarpaulin grey
RAL 7011-Iron grey
RAL 7012-Basalt grey
RAL 7013-Brown grey
RAL 7015-Slate grey
RAL 7016-Anthracite grey
RAL 7021-Black grey
RAL 7022-Umbra grey
RAL 7023-Concrete grey
RAL 7024-Graphite grey
RAL 7026-Granite grey
RAL 7030-Stone grey
RAL 7031-Blue grey
RAL 7032-Pebble grey
RAL 7033-Cement grey
RAL 7034-Yellow grey
RAL 7035-Light grey
RAL 7036-Platinum grey
RAL 7037-Dusty grey
RAL 7038-Agate grey
RAL 7039-Quartz grey
RAL 7040-Window grey
RAL 7042-Traffic grey A
RAL 7043-Traffic grey B
RAL 7044-Silk grey
RAL 7045-Telegrey 1
RAL 7046-Telegrey 2
RAL 7047-Telegrey 4
RAL 7048-Pearl mouse grey
RAL 8000-Green brown
RAL 8001-Ochre brown
RAL 8002-Signal brown
RAL 8003-Clay brown
RAL 8004-Copper brown
RAL 8007-Fawn brown
RAL 8008-Olive brown
RAL 8011-Nut brown
RAL 8012-Red brown
RAL 8014-Sepia brown
RAL 8015-Chestnut brown
RAL 8016-Mahogany brown
RAL 8017-Chocolate brown
RAL 8019-Grey brown
RAL 8022-Black brown
RAL 8023-Orange brown
RAL 8024-Beige brown
RAL 8025-Pale brown
RAL 8028-Terra brown
RAL 8029-Pearl copper
RAL 9001-Cream
RAL 9002-Grey white
RAL 9003-Signal white
RAL 9004-Signal black
RAL 9005-Jet black
RAL 9006-Silver metallic
RAL 9007-Grey aluminium
RAL 9010-Pure white
RAL 9011-Graphite black
RAL 9016-Traffic white
RAL 9017-Traffic black
RAL 9018-Papyrus white
RAL 9022-Pearl light grey
Indirect RGB LED lighting
No
Yes
Accompanying control unit
No
Radio transmitter
No
1
2
3
Wall mount for portable remote control unit
No
1
2
3
Wall-mounted remote control unit
No
1 wireless surface-mounted wall switch including key switch
2 wireless surface-mounted wall switches including key switch
EuroKey key switch instead of standard key switch
No
Yes
Freely positionable column for mounting the wall switch
No
1 wireless surface-mounted wall switch including key switch, mounted on the top
1 wireless surface-mounted wall switch including key switch, mounted on the bottom
2 wireless surface-mounted wall switch including key switch
Column for mounting the wall-mounted, key-operated remote control unit in special color
No
Information on the freely positionable column in special color
If You require different special colors for the lift unit and column, please enter the RAL code for the column in the ''Additional information'' field.
exit upper landing
threshold only
transfer plate
SMS remote query including emergency call via GSM voice connection (without SIM card)
No
Voice output
No
LOD Level
300
200
Platform position (visualization only)
Bottom
Top
Door at upper stop open or closed (visualization only)
Close
Optional to be filled in by user: Additional information, special options, ...
Space Requirements / External Dimensions
1566 x 1193 mm
Link
-
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions